Product specifications
Characteristic | Value | Description |
|---|---|---|
| 1st Stage Body Inlet | F5 | 3/4 GAS |
| 1st Stage Body Outlet | F4 | 1/2 GAS |
| 1st Stage Displacement | 014 | 14,31 cc |
| 1st Stage Family | SKP2 | High Torque Pump Gr.2 |
| 2nd Stage Body Inlet | F5 | 3/4 GAS |
| 2nd Stage Body Outlet | F4 | 1/2 GAS |
| 2nd Stage Displacement | 011 | 10,73 cc |
| 2nd Stage Family | SKP2 | High Torque Pump Gr.2 |
| Intermediate Section | CC | UC Int.Flange |
| Mark position | S | Sticker on the body |
| Marking | N | |
| Marking | N | Standard Marking |
| MOUNTING FLANGE | E10 | Pilot Ø36,5+4 holes (01) |
| Rear Cover | P10 | Pump Cover (P1) |
| ROTATION | R | Clockwise rotation |
| Screws | B | Geomet screws |
| Sealing | N | NBR |
| Shaft Seal | V | Viton (B) |
| Shaft type | T80 | Tap.1:8-M12x1,25-Key 4 (BA |
| Special features | 0000 | Without special features |
| Valve settings | N00 | No valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
