GearMe modular multiple stage aluminum gear pumps
Our modular multiple-stage pump setups provide oil separation and can support up to five stages depending on torque requirements. A wide range of options is available to cover everything from SAE standards to highly complex designs.

GearMe modular two stage aluminum gear pumps
These setups feature two pumps with internal splined drive shafts connected through a coupling and an intermediate steel plate. The pumps are hydraulically independent and can efficiently address different machine functions, which saves space. Options include shared or independent inlets, a relief valve on the cover, and inlets/outlets on the second-stage cover.

GearMe modular three stage aluminum gear pumps
These setups feature three pumps with internal splined drive shafts connected through a coupling and an intermediate steel plate. The pumps are hydraulically independent and can efficiently address different machine functions, which saves space. Options include shared or independent inlets, a relief valve on the cover, and inlets/outlets on the second- and third-stage covers.

GearMe modular four stage aluminum gear pumps
These setups feature four pumps with internal splined drive shafts connected through a coupling and an intermediate steel plate. The pumps are hydraulically independent and can efficiently address different machine functions, which saves space. Options include shared or independent inlets, a relief valve on the cover, and inlets/outlets on the second-, third-, and fourth-stage covers.