GearMe modular three stage aluminum gear pumps
These setups feature three pumps with internal splined drive shafts connected through a coupling and an intermediate steel plate. The pumps are hydraulically independent and can efficiently address different machine functions, which saves space. Options include shared or independent inlets, a relief valve on the cover, and inlets/outlets on the second- and third-stage covers.
Features and benefits
- High-quality case with hardened steel gears
- Pressure-balanced for exceptional efficiency
- SAE, DIN, and European standard mounting flanges
- Multiple pump configurations and variety of features provide design flexibility
- Multi-fluid capability
Applications
- Agriculture
- Construction
- Distribution
- Industrial applications
- Material handling
Specifications
- Continuous pressure ratings up to 250 bar [3,625psi]
- Speeds up to 4,000 rpm
- Displacements from 1.18 cm3 to 88.2 cm3 [0.07 in3 to 5.38 in3]
Product types shown: 5