GearMe three stage aluminum gear pumps Group 2-product-category

GearMe three stage aluminum gear pumps Group 2

These setups consist of three pumps from Group 2.

Features and benefits

  • High-quality case with hardened steel gears
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges
  • Multiple pump configurations and variety of features provide design flexibility
  • Multi-fluid capability

Applications

  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure ratings up to 250 bar [3,625psi]
  • Speeds up to 4,000 rpm
  • Displacements from 1.18 cm3 to 88.2 cm3 [0.07 in3 to 5.38 in3]