Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Triple Gr.3+3+2 family | PRRN | SNW3NN+SNO3NN+SNP2NN |
| B: 1st stage displacement | 033 | Displacement 33cc |
| C: 2nd stage displacement | 022 | Displacement 22cc |
| D: 3rd stage displacement | 019 | Displacement 19 cc |
| E: Rotation | L | Left rotation |
| F: Project Version | 0 | Interm.flange-different Gr |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | 06 | Pilot D105+4 holes for bolts |
| H: Drive gear | DO | Spline DIN 5482 B28x25xL28+Rear spline DIN 5482 22x19xL16,5 SC46 |
| I: Rear cover | P1 | Std cover for pump |
| J: 1st stage inlet size | MH | 31x30,18x58,72xM10 deep18 Horiz |
| K: 1st stage outlet size | MG | 25x52,37x26,19xM10 deep18 Hor |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | MG | 25x52,37x26,19xM10 deep18 (=) |
| N: 2nd stage outlet size | MG | 25x26,19x52,37xM10 deep 18 Hor |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | MG | 25/20x52,37x26,19xM10(=) |
| Q: 3rd stage outlet size | ME | 18,5x47,63x22,23xM10(=) |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | N | Std seal |
| Slash separator | / | Slash |
| T: Screws | A | Galvanized assembly screws+nuts-washers-cap nuts listed in BOM |
| U: Valve setting | NNN | without setting |
| V: Mark type | W | Special WIRTGEN Marking |
| W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |