Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2+1 family | PNT | SNW2NN + SNP1NN |
| B: 1st stage displacement | 011 | Displacement 11 cc |
| C: 2nd stage displacement | 3,8 | Displacement 3,8 cc |
| D: Rotation | R | Product with clockwise rotation |
| E: Project version | 1 | With intermediate flange |
| F: Mounting flange | 01 | Flange with pilot D.36,5 and 4 holes for bolts |
| G: Drive gear | BQ | Taper 1:8 - M12 x 1,25 - Key = 4 , (Rear shaft tang) |
| H: Rear cover | P1 | Std Cover for pump |
| I: 1st stage inlet size | F5 | 3/4 GAS |
| J: 1st stage outlet size | F4 | 1/2 GAS |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | F3 | 3/8 GAS |
| M: 2nd stage outlet size | F3 | 3/8 GAS |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard from catalogue |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard from catalogue |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
