Product specifications
Characteristic | Value | Description |
|---|---|---|
| A_FAMILY GR2+1+1 | PNTT | SNW2NN+SNW1NN+SNP1NN |
| B_1ST DISPL GR2+1+1 | 014 | Displacement 14cc |
| B: 1st stage displacement | 014 | Displacement 14cc |
| C: 2nd stage displacement | 6,0 | Displacement 6,0cc |
| D: 3rd stage displacement | 4,3 | Displacement 4,3cc |
| E: Rotation | R | Right rotation |
| F: Project Version | N | Standard (without intermediate flange) |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | 06 | Flange-SAE A-pilot D82,55+2 holes for bolts |
| H_DRIVE GR2+1+1 | SM | SAE J498-9T-16/32+Tang |
| H: Drive gear | SM | SAE J498-9T-16/32+Tang |
| I: Rear cover | P1 | Std Cover for pump |
| J: 1st stage inlet size | F5 | 3/4 GAS |
| K: 1st stage outlet size | F4 | 1/2 GAS |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | F3 | 3/8 GAS |
| N: 2nd stage outlet size | F3 | 3/8 GAS |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | F3 | 3/8 GAS |
| Q: 3rd stage outlet size | F3 | 3/8 GAS |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | N | Std seal |
| Slash separator | / | Slash |
| T: Screws | N | Screws standard |
| U: Valve setting | NNN | without setting |
| V: Mark type | N | Std Sauer Danfoss Marking |
| W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
