Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Triple Gr.2+2+2 family | PNNN | SNW2NN+SNO2NN+SNP2NN |
| B: 1st stage displacement | 022 | Displacement 22 cc |
| C: 2nd stage displacement | 017 | Displacement 17 cc |
| D: 3rd stage displacement | 8,0 | Displacement 8,0 cc |
| E: Rotation | R | Right rotation |
| F: Project version | N | Std without interm.flange |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | 01 | Flange-pilot D36,5+4 holes for bolts |
| H: Drive gear | BQ | Taper 1:8-M12x1,25-Key 4+Rear tang CO41 |
| I: Rear cover | P3 | Cover for pump with holes M5 |
| J: 1st stage inlet size | F5 | 3/4 GAS |
| K: 1st stage outlet size | F4 | 1/2 GAS |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | F5 | 3/4 GAS |
| N: 2nd stage outlet size | F4 | 1/2 GAS |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | F4 | 1/2 GAS |
| Q: 3rd stage outlet size | F4 | 1/2 GAS |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | N | Std seal |
| Slash separator | / | Slash |
| T: Screws | N | Screws standard |
| U: Valve setting | NNN | without setting |
| V: Mark type | N | Std Sauer Danfoss Marking |
| W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
