Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Triple Gr.3+2+2 family | PRNN | SNW3NN+SNW2NN+SNP2NN |
| B: 1st stage displacement | 022 | Displacement 22cc |
| C: 2nd stage displacement | 022 | Displacement 22 cc |
| D: 3rd stage displacement | 8,0 | Displacement 8,0 cc |
| E: Rotation | R | Right rotation |
| F: Project Version | 0 | Interm.flange-different Gr |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | 07 | SAE B-Pilot D101,6+2 holes for bolts |
| H: Drive gear | SL | Spline SAE J498-13T-16/32-Dp Class 1FIT-for flange SAE B+Rear spline DIN 5482 22x19xL16,5 SC47 |
| I: Rear cover | P3 | Cover for pump with holes M5 |
| J: 1st stage inlet size | BB | 27x55xM8 |
| K: 1st stage outlet size | BA | 18x55xM8 |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | B7 | 20x40xM6 |
| N: 2nd stage outlet size | B5 | 15x35xM6 |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | B7 | 20x40xM6 |
| Q: 3rd stage outlet size | B5 | 15x35xM6 |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | N | Std seal |
| Slash separator | / | Slash |
| T: Screws | N | Screws standard |
| U: Valve setting | NNN | without setting |
| V: Mark type | N | Std Sauer Danfoss Marking |
| W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |