Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Triple Gr.3+3+2 family | PRRN | SNW3NN+SNO3NN+SNP2NN |
| B: 1st stage displacement | 075 | Displacement 75cc |
| C: 2nd stage displacement | 033 | Displacement 33cc |
| D: 3rd stage displacement | 8,0 | Displacement 8,0 cc |
| E: Rotation | R | Right rotation |
| F: Project Version | 0 | Interm.flange-different Gr |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | 08 | SAE C-pilot D127+4 holes for bolts |
| H: Drive gear | RD | Splined SAE J498-14T-12/24-Dp Class 1FIT - for flange SAE 'C' |
| I: Rear cover | P1 | Std cover for pump |
| J: 1st stage inlet size | M6 | 31x30,18x58,72xM10 |
| K: 1st stage outlet size | M5 | 25x26,19x52,37xM10 |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | M6 | 31x30,18x58,72xM10 |
| N: 2nd stage outlet size | M5 | 25x26,19x52,37xM10 |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | F4 | 1/2 GAS |
| Q: 3rd stage outlet size | F3 | 3/8 GAS |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | N | Std seal |
| Slash separator | / | Slash |
| T: Screws | N | Screws standard |
| U: Valve setting | NNN | without setting |
| V: Mark type | N | Std Sauer Danfoss Marking |
| W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |