Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Triple Gr.3+3+3 family | PRRR | SNW3NN+SNO3NN+SNQ3NN |
| B: 1st stage displacement | 075 | Displacement 75cc |
| C: 2nd stage displacement | 048 | Displacement 48cc |
| D: 3rd stage displacement | 026 | Displacement 26cc |
| E: Rotation | L | Left rotation |
| F: Project version | N | Std without interm.flange |
| G_FLANGE GR1+1+1 | / | Slash |
| G: Mounting flange | 08 | SAE C pilot D127+4 bolts |
| H: Drive gear | RD | Spl.SAE J498-14T-12/24+spline |
| I: Rear cover | P1 | Std Cover for pump |
| J: 1st stage inlet size | CD | 36x62xM10 |
| K: 1st stage outlet size | CA | 27x51xM10 |
| L: 1st stage ports position | NN | Std from catalogue |
| M: 2nd stage inlet size | E9 | 27x1-5/8-12UN |
| N: 2nd stage outlet size | E8 | 23,5x1-5/16-12UN |
| O-Ring, Inside Diameter | / | Slash |
| O: 2nd stage ports position | NN | Std from catalogue |
| OC DELIMITER (-) | - | - |
| P: 3rd stage inlet size | BB | 27x55xM8 |
| Q: 3rd stage outlet size | BA | 18x55xM8 |
| R: 3rd stage ports position | NN | Std from catalogue |
| S: Seals | N | Standard seal |
| Slash separator | / | Slash |
| T: Screws | N | Screws standard |
| U: Valve setting | NNN | without valve |
| V: Mark type | N | Std Danfoss Marking |
| W: Mark position | N | Std on top-drive gear side |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |