Product specifications
Characteristic | Value | Description |
---|---|---|
A: Triple Gr.3+3+2 family | PRRN | SNW3NN+SNO3NN+SNP2NN |
B: 1st stage displacement | 044 | Displacement 44cc |
C: 2nd stage displacement | 033 | Displacement 33cc |
D: 3rd stage displacement | 019 | Displacement 19 cc |
E: Rotation | L | Left rotation |
F: Project Version | 0 | Interm.flange-different Gr |
G: Mounting flange | 06 | Pilot D105+4 holes for bolts |
G_FLANGE GR1+1+1 | / | Slash |
H: Drive gear | DO | Spline DIN 5482 B28x25xL28+Rear spline DIN 5482 22x19xL16,5 SC46 |
I: Rear cover | P1 | Std cover for pump |
J: 1st stage inlet size | MH | 31x30,18x58,72xM10 deep18 Horiz |
K: 1st stage outlet size | MG | 25x52,37x26,19xM10 deep18 Hor |
L: 1st stage ports position | NN | Std from catalogue |
M: 2nd stage inlet size | MH | 31x30,18x58,72xM10 deep18 Horiz |
N: 2nd stage outlet size | MG | 25x26,19x52,37xM10 deep 18 Hor |
O-Ring, Inside Diameter | / | Slash |
O: 2nd stage ports position | NN | Std from catalogue |
OC DELIMITER (-) | - | - |
P: 3rd stage inlet size | MG | 25/20x52,37x26,19xM10(=) |
Q: 3rd stage outlet size | ME | 18,5x47,63x22,23xM10(=) |
R: 3rd stage ports position | NN | Std from catalogue |
S: Seals | N | Std seal |
Slash separator | / | Slash |
T: Screws | N | Screws standard |
U: Valve setting | NNN | without setting |
V: Mark type | N | Std Sauer Danfoss Marking |
W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |