Product specifications
Characteristic | Value | Description |
---|---|---|
A: Triple Gr.3+2+2 family | PRNN | SNW3NN+SNW2NN+SNP2NN |
B: 1st stage displacement | 026 | Displacement 26cc |
C: 2nd stage displacement | 014 | Displacement 14 cc |
D: 3rd stage displacement | 011 | Displacement 11 cc |
E: Rotation | L | Left rotation |
F: Project Version | 0 | Interm.flange-different Gr |
G: Mounting flange | 07 | SAE B-Pilot D101,6+2 holes for bolts |
G_FLANGE GR1+1+1 | / | Slash |
H: Drive gear | SL | Spline SAE J498-13T-16/32-Dp Class 1FIT-for flange SAE B+Rear spline DIN 5482 22x19xL16,5 SC47 |
I: Rear cover | P3 | Cover for pump with holes M5 |
J: 1st stage inlet size | F5 | 20x3/4 GAS |
K: 1st stage outlet size | F5 | 20x3/4 GAS |
L: 1st stage ports position | NN | Std from catalogue |
M: 2nd stage inlet size | F5 | 3/4 GAS |
N: 2nd stage outlet size | F4 | 1/2 GAS |
O-Ring, Inside Diameter | / | Slash |
O: 2nd stage ports position | NN | Std from catalogue |
OC DELIMITER (-) | - | - |
P: 3rd stage inlet size | F5 | 3/4 GAS |
Q: 3rd stage outlet size | F4 | 1/2 GAS |
R: 3rd stage ports position | NN | Std from catalogue |
S: Seals | N | Std seal |
Slash separator | / | Slash |
T: Screws | N | Screws standard |
U: Valve setting | NNN | without setting |
V: Mark type | N | Std Sauer Danfoss Marking |
W: Mark position | N | Std mark position |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |