Product specifications
Characteristic | Value | Description |
---|---|---|
A_FAMILY GR1+1 | PTT | SNW1NN + SNP1NN |
B_1 STAGE DISPL GR1+1 | 2,2 | Displacement 2,2 cc |
C_2 STAGE DISPL GR1+1 | 1,7 | Displacement 1,7 cc |
D_ROTATION GR1+1 | R | Product with clockwise rotation |
E_PROJECT VERSION GR1+1 | N | Standard ( without intermediate flange ) |
F_FLANGE GR1+1 | 03 | pilot Ø32+O-ring+2 holes th |
G GEAR DRIVE GR1+1 | CH | Tang 5xD10+Spline Z15 M0,75 |
H_COVER GR1+1 | 03 | Cover 03 |
I_IN BODY 1 STAGE GR1+1 | F3 | 3/8 GAS |
J_OUT 1 STAGE GR1+1 | F3 | 3/8 GAS |
K_PORTS POS 1 STAGE GR1+1 | NN | Standard from catalogue |
L_IN BODY 2 STAGE GR1+1 | F3 | 3/8 GAS |
M_OUT BODY 2 STAGE GR1+1 | F3 | 3/8 GAS |
N_PORTS POS 2 STAGE GR1+1 | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
OC DELIMITER (-) | - | - |
O_SEALING GR1+1 | N | Standard from catalogue |
P_SCREWS GR1+1 | N | Standard from catalogue |
Q_SET VALVE GR1+1 | NNN | without setting |
R_TYPE OF MARK GR1+1 | N | Std Sauer Danfoss Marking |
S_MARK POSITION GR1+1 | N | Std Position Marking |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |