Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2+1 family | PNT | SNW2NN + SNP1NN |
| B: 1st stage displacement | 017 | Displacement 17 cc |
| C: 2nd stage displacement | 3,8 | Displacement 3,8 cc |
| D: Rotation | L | Product with counter-clockwise rotation |
| E: Project version | N | Standard ( without intermediate flange ) |
| F: Mounting flange | 06 | Flange SAE A, pilot D.82,55 and 2 holes for bolts |
| G: Drive gear | SM | Splined SAE J498-9T-16/32-Dp Class 1FIT - ( rear tang 8 x 17,46 x L=6,5 ) (type 46) |
| H: Rear cover | P1 | Std Cover for pump |
| I: 1st stage inlet size | H9 | M33x2-ISO6149 |
| J: 1st stage outlet size | H7 | M22x1,5-ISO6149 |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | H7 | 13,5xM22x1,5-ISO6149 |
| M: 2nd stage outlet size | H5 | 13,5xM18x1,5-ISO6149 |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | Q | VITON shaft seal BADUO |
| OC DELIMITER (-) | - | - |
| P: Screws | B | GEOMET screws |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
