Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2+1 family | PNT | SNW2NN + SNP1NN |
| B: 1st stage displacement | 8,0 | Displacement 8,0 cc |
| C: 2nd stage displacement | 2,2 | Displacement 2,2 cc |
| D: Rotation | R | Product with clockwise rotation |
| E: Project version | N | Standard ( without intermediate flange ) |
| F: Mounting flange | 9F | Outrig. 02 spec.shaft seal RZB |
| G: Drive gear | DO | Spline DIN 5482 - B17 x 14 L=14 ( rear tang 8 x 17,46 x L=6,5 ) (type 42) |
| H: Rear cover | P1 | Std Cover for pump |
| I: 1st stage inlet size | B7 | 20x40xM6 |
| J: 1st stage outlet size | B5 | 15x35xM6 |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | B2 | 13x30xM6 |
| M: 2nd stage outlet size | B1 | 8x30xM6 |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard from catalogue |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard from catalogue |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
