Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2 family | INN | SNW2NN+SNP2IN |
| B: 1st stage displacement | 011 | Displacement 11 cc |
| C: 2nd stage displacement | 019 | Displacement 19 cc |
| D: Rotation | R | Product with clockwise rotation |
| E: Project version | N | Standard ( without intermediate flange ) |
| F: Mounting flange | 06 | Flange SAE A, pilot D.82,55 and 2 holes for bolts |
| G: Drive gear | SM | Splined SAE J498-9T-16/32-Dp Class 1FIT - ( rear tang 8 x 17,46 x L=6,5 ) (type 46) |
| H: Rear cover | I3 | Cover for pump per relief valve with holes M5 |
| I: 1st stage inlet size | F5 | 3/4 GAS |
| J: 1st stage outlet size | F4 | 1/2 GAS |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | F5 | 3/4 GAS |
| M: 2nd stage outlet size | F4 | 1/2 GAS |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | VGW | Setting relief valve, velocity of product per checked setting 1500 rpm and pressure 180 bar with oil ISO VG68 a 40°-50°C |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
