Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2+1 family | PNY | SNW2NN + SKP1NN |
| B: 1st stage displacement | 011 | Displacement 11 cc |
| C: 2nd stage displacement | 1,7 | Displacement 1,7 cc |
| D: Rotation | L | Product with counter-clockwise rotation |
| E: Project version | 2 | With SAE intemediate flange |
| F: Mounting flange | 06 | Flange SAE A, pilot D.82,55 and 2 holes for bolts |
| G: Drive gear | GF | Parallel SAE diam. 15,875 L=23,8 , Key = 4x18 , rear spline DIN 5482 - 17 x 14 L=14 (type 36 vers.2) |
| H: Rear cover | P1 | Std Cover for pump |
| I: 1st stage inlet size | E6 | 1-1/16-12UN |
| J: 1st stage outlet size | E5 | 7/8-14UNF |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | E4 | 3/4-16UNF |
| M: 2nd stage outlet size | E3 | 9/16-18UNF |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard from catalogue |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard from catalogue |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
