Product specifications
Characteristic | Value |
|---|---|
| A: Tandem Gr.2 family | SNW2NN+SNP2NN |
| B: 1st stage displacement | Displacement 22 cc |
| C: 2nd stage displacement | Displacement 11 cc |
| D: Rotation | Product with clockwise rotation |
| E: Project version | Standard ( without intermediate flange ) |
| F: Mounting flange | Flange with pilot D.36,5 and 4 holes for bolts |
| G: Drive gear | Taper 1:8 - M12 x 1,25 - Key = 4 , (Rear shaft tang) |
| H: Rear cover | Cover for pump with holes M5 |
| I: 1st stage inlet size | 3/4 GAS |
| J: 1st stage outlet size | 1/2 GAS |
| K: 1st stage ports position | Standard from catalogue |
| L: 2nd stage inlet size | 3/4 GAS |
| M: 2nd stage outlet size | 1/2 GAS |
| N: 2nd stage ports position | Standard from catalogue |
| O-Ring, Inside Diameter | Slash |
| O: Seals | Standard seal |
| OC DELIMITER (-) | - |
| P: Screws | Standard screws |
| Q: Valve setting | without setting |
| R: Mark type | Std Sauer Danfoss Marking |
| S: Mark position | Std Position Marking |
| Slash separator | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |