Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.2 family | PNN | SNW2NN+SNP2NN |
| B: 1st stage displacement | 8,0 | Displacement 8,0 cc |
| C: 2nd stage displacement | 8,0 | Displacement 8,0 cc |
| D: Rotation | L | Product with counter-clockwise rotation |
| E: Project version | N | Standard ( without intermediate flange ) |
| F: Mounting flange | 01 | Flange with pilot D.36,5 and 4 holes for bolts |
| G: Drive gear | DM | Spline DIN 5482 - B17 x 14 L=10 ( rear tang 8 x 17,46 x L=6,5 ) (type 41) |
| H: Rear cover | P3 | Cover for pump with holes M5 |
| I: 1st stage inlet size | F4 | 1/2 GAS |
| J: 1st stage outlet size | F4 | 1/2 GAS |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | F4 | 1/2 GAS |
| M: 2nd stage outlet size | F4 | 1/2 GAS |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | NNN | without setting |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Std Position Marking |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
