Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.3+1 family | IRT | SNW3NN + SNI1NN |
| B: 1st stage displacement | 075 | Displacement 75cc |
| C: 2nd stage displacement | 7,8 | Displacement 7,8cc |
| D: Rotation | R | Product with clockwise rotation |
| E: Project version | 1 | With intermediate flange |
| F: Mounting flange | 03 | Flange with pilot D.60,3 and 4 holes for bolts |
| G: Drive gear | BM | Taper 1:8 - M16 x 1,5 - Key = 4,79 ; rear spline DIN 5482 22 x 19 L=16,5 CO43 |
| H: Rear cover | I1 | Cover for pump per relief valve |
| I: 1st stage inlet size | CD | 36x62xM10 |
| J: 1st stage outlet size | CA | 27x51xM10 |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | C2 | 12x26xM5 |
| M: 2nd stage outlet size | C2 | 12x26xM5 |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | VGU | Setting relief valve, velocity of product per checked setting 1500 rpm and pressure 160 bar with oil ISO VG68 a 40°-50°C |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |