Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.3+3 family | PRR | SNW3NN + SNQ3NN |
| B: 1st stage displacement | 055 | Displacement 55cc |
| C: 2nd stage displacement | 048 | Displacement 48cc |
| D: Rotation | R | Right rotation |
| E: Project version | N | Without intermediate flange |
| F: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| G: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
| H: Rear cover | P1 | Standard Cover for pump |
| I: 1st stage inlet size | A5 | 37,5/27x35,71x69,85x1/2-13UNC |
| J: 1st stage outlet size | A4 | 31x30,18x58,72x7/16-14UNC |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | A4 | 31x30,18x58,72x7/16-14UNC |
| M: 2nd stage outlet size | A3 | 25x26,19x52,37x3/8-16UNC |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | NNN | without valve |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |