Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.3+3 family | PRR | SNW3NN + SNQ3NN |
B: 1st stage displacement | 038 | Displacement 38cc |
C: 2nd stage displacement | 022 | Displacement 22cc |
D: Rotation | L | Left rotation |
E: Project version | N | Without intermediate flange |
F: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
G: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
H: Rear cover | P1 | Standard Cover for pump |
I: 1st stage inlet size | BB | 27x55xM8 |
J: 1st stage outlet size | BA | 18x55xM8 |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | BB | 27x55xM8 |
M: 2nd stage outlet size | BA | 18x55xM8 |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | N | Standard seal |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard screws |
Q: Valve setting | NNN | without valve |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |