Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.3+2 family | PRN | SNW3NN + SNP2NN |
| B: 1st stage displacement | 038 | Displacement 38cc |
| C: 2nd stage displacement | 011 | Displacement 11cc |
| D: Rotation | R | Right rotation |
| E: Project version | 1 | With intermediate flange |
| F: Mounting flange | 06 | Flange with pilot D.105 and 4 holes for bolts |
| G: Drive gear | AG | Taper 1:5 - M16 x 1,5 - Key = 5 ; rear spline DIN 5482 22 x 19 L=16,5 CO46 |
| H: Rear cover | P1 | Standard Cover for pump |
| I: 1st stage inlet size | BB | 27x55xM8 |
| J: 1st stage outlet size | BA | 18x55xM8 |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | B7 | 20x40xM6 |
| M: 2nd stage outlet size | B5 | 15x35xM6 |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | NNN | without setting |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |