Product specifications
Characteristic | Value | Description |
---|---|---|
A: Tandem Gr.3+2 family | PRN | SNW3NN + SNP2NN |
B: 1st stage displacement | 022 | Displacement 22cc |
C: 2nd stage displacement | 011 | Displacement 11cc |
D: Rotation | L | Left rotation |
E: Project version | 1 | With intermediate flange |
F: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
G: Drive gear | BM | Taper 1:8 - M16 x 1,5 - Key = 4,79 ; rear spline DIN 5482 22 x 19 L=16,5 CO43 |
H: Rear cover | P1 | Standard Cover for pump |
I: 1st stage inlet size | F5 | 20x3/4 GAS |
J: 1st stage outlet size | F5 | 20x3/4 GAS |
K: 1st stage ports position | NN | Standard from catalogue |
L: 2nd stage inlet size | F5 | 3/4 GAS |
M: 2nd stage outlet size | F4 | 1/2 GAS |
N: 2nd stage ports position | NN | Standard from catalogue |
O-Ring, Inside Diameter | / | Slash |
O: Seals | N | Standard seal |
OC DELIMITER (-) | - | - |
P: Screws | N | Standard screws |
Q: Valve setting | NNN | without setting |
R: Mark type | N | Std Sauer Danfoss Marking |
S: Mark position | N | Position Marking standard |
Slash separator | / | Slash |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |