Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Tandem Gr.3+2 family | IRN | SNW3NN + SNP2IN |
| B: 1st stage displacement | 063 | Displacement 63cc |
| C: 2nd stage displacement | 8,0 | Displacement 8,0cc |
| D: Rotation | R | Right rotation |
| E: Project version | 1 | With intermediate flange |
| F: Mounting flange | 08 | Flange with pilot D.127 and 4 holes for bolts |
| G: Drive gear | RD | Splined SAE J498-14T-12/24-Dp Class 1FIT - for flange SAE 'C' |
| H: Rear cover | I1 | Cover for pump per relief valve |
| I: 1st stage inlet size | F7 | 36x1-1/4 GAS |
| J: 1st stage outlet size | F6 | 27x1 GAS |
| K: 1st stage ports position | NN | Standard from catalogue |
| L: 2nd stage inlet size | F4 | 1/2 GAS |
| M: 2nd stage outlet size | F4 | 1/2 GAS |
| N: 2nd stage ports position | NN | Standard from catalogue |
| O-Ring, Inside Diameter | / | Slash |
| O: Seals | N | Standard seal |
| OC DELIMITER (-) | - | - |
| P: Screws | N | Standard screws |
| Q: Valve setting | VGZ | Setting relief valve, velocity of product per checked setting 1500 rpm and pressure 250 bar with oil ISO VG68 a 40°-50°C |
| R: Mark type | N | Std Sauer Danfoss Marking |
| S: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |