Danfoss logo
GearMe single stage-product-category

GearMe single stage

Our single-stage pumps are offered with a wide range of options to cover everything from SAE standards to highly complex designs.

Features and benefits

  • High-quality case with hardened steel gears
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges

Applications

  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure ratings up to 250 bar [3,625psi]
  • Speeds up to 4,000 rpm
  • Displacements from 1.18 cm3 to 88.2 cm3 [0.07 in3 to 5.38 in3]

Product types shown: 3

  • GearMe group 1 category image

    GearMe group 1

    These pumps have displacements from 1 cm3 to 12 cm3 [.06 in3 to .12 in3] and 68 mm by 74.5 mm [2.68 in by 2.93 in] frames.

  • GearMe group 2 category image

    GearMe group 2

    These pumps have displacements from 4 cm3 to 28 cm3 [.24 in3 to 1.71 in3] and 90 mm by 103 mm [3.54 in by 4.06 in] frames.

  • GearMe group 3 category image

    GearMe group 3

    These pumps have displacements from 22 cm3 to 90 cm3 [1.34 in3 to 5.49 in3] and 115 mm by 148 mm [4.53 in by 5.83 in] frames.