GearMe aluminum gear pumps Group 1-product-category

GearMe aluminum gear pumps Group 1

These pumps have displacements from 1 cm3 to 12 cm3 [.06 in3 to .12 in3] and 68 mm by 74.5 mm [2.68 in by 2.93 in] frames.

Features and benefits

  • High-quality case with hardened steel gears
  • Pressure-balanced for exceptional efficiency
  • SAE, DIN, and European standard mounting flanges

Applications

  • Agriculture
  • Construction
  • Distribution
  • Industrial applications
  • Material handling

Specifications

  • Continuous pressure ratings up to 250 bar [3,625psi]
  • Speeds up to 4,000 rpm
  • Displacements from 1.18 cm3 to 12 cm3 [0.07 in3 to 0.732 in3]