Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 012 | Displacement 12 cc |
| Drive gear | SA | Splined SAE J498-9T-16/32-Dp Class 1FIT -SC06 |
| Inlet size | F5 | 3/4 GAS |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | A | Standard Marking + Customer Code (DQST018) |
| Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | F4 | 1/2 GAS |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P1 | Standard cover for pump |
| Rotation | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNP2NN | Gr2 Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |