Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 014 | Displacement 14 cc |
| Drive gear | DA | Spline DIN 5482 B17 x 14 L=10 SC01 |
| Inlet size | H9 | M33x2-ISO6149 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 01 | Flange with pilot Ø36,5 mm and 4 holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | H7 | M22x1,5-ISO6149 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P1 | Standard cover for pump |
| ROTATION | R | Product with clockwise rotation |
| Screws | A | Product with galvanized assembly screws ( +nuts, washers or cap nuts if listed on the Bill of Material ) |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Single Stage Family | SNP2NN | Gr2 Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
