Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 044 | Displacement 44 cc |
| C: Rotation | L | Product with counter-clockwise rotation |
| D_SIZE GROUP3 | 3 | Group3-from 16 to 90cc displ |
| D: Project version | N | Standard Version of Project |
| E_VALVE GROUP3 | N | Without valve |
| E: Mounting flange | B1 | Flange pilot D50,8 and 4 holes for bolts(98,4x128,1)with special shaft seal slot (BAT) |
| F_DRAIN GROUP3 | N | Standard or no drain |
| F: Drive gear | GD | Parallel drive SAE diam. 22,225 L=25,4 , Key 6,375 x 6,375 x 25,4 , rear spline DIN 5482 22x19 L=16,5 CI47 |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | E9 | 27x1-5/8-12UN |
| I: Outlet size | E8 | 23,5x1-5/16-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
