Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 033 | Displacement 33 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 08 | Flange with pilot D.127 and 4 holes for bolts |
| F: Drive gear | RD | Splined SAE J498-14T-12/24-Dp Class 1FIT - for flange SAE 'C' ; rear spline DIN 5482 22 x 19 L=16,5 SC48 |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | BB | 27x55xM8 |
| I: Outlet size | BA | 18x55xM8 |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNW3NN | Gr3 Main stage |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
