Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 022 | Displacement 22 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 07 | Flange SAE b with pilot D.101,6 and 2 holes for bolts |
| F: Drive gear | SL | Splined SAE J498-13T-16/32-Dp Class 1FIT -for flange SAE 'B' ; rear spline DIN 5482 22 x 19 L=16,5 SC47 |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | A3 | 25x26,19x52,37x3/8-16UNC |
| I: Outlet size | A2 | 18,5x22,23x47,63x3/8-16UNC |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| L: Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) (LML) |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNW3NN | Gr3 Main stage |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
