Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 090 | Displacement 90 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | 11 | Flange female pilot D.50.8 and 4 holes for bolts (98,4x128,1) SC11 |
| F: Drive gear | DB | Spline drive DIN 5482 B 22 x 19 L=16,5 SC11 |
| G: Rear cover | P1 | Standard cover for pump |
| H: Inlet size | F7 | 36x1-1/4 GAS |
| I: Outlet size | F6 | 27x1 GAS |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNQ3NN | Gr3 Last Stage |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
