Product specifications
Characteristic | Value | Description |
|---|---|---|
| B: Displacement | 044 | Displacement 44 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | N | Standard Version of Project |
| E: Mounting flange | D7 | Flange with pilot D.101,6 and 2 holes for bolts and special shaft seal BCC |
| F: Drive gear | SA | Splined SAE J498-13T-16/32-Dp Class 1FIT - for flange SAE 'B' SC07 |
| G: Rear cover | P1 | Standard cover for pump |
| H: Inlet size | E9 | 27x1-5/8-12UN |
| I: Outlet size | E8 | 23,5x1-5/16-12UN |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | I | Two opposite shaft seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard |
| Single Stage Family | SNP3NN | Gr3 Pump |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
