
GearMe group 1
These pumps have displacements from 1 cm3 to 12 cm3 [.06 in3 to .12 in3] and 68 mm by 74.5 mm [2.68 in by 2.93 in] frames.
Features and benefits
- High-quality case with hardened steel gears
- Pressure-balanced for exceptional efficiency
- SAE, DIN, and European standard mounting flanges
Applications
- Agriculture
- Construction
- Distribution
- Industrial applications
- Material handling
Specifications
- Continuous pressure ratings up to 250 bar [3,625psi]
- Speeds up to 4,000 rpm
- Displacements from 1.18 cm3 to 12 cm3 [0.07 in3 to 0.732 in3]