Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 6,0 | Displacement 6,0 cc |
Drive gear | DO | Spline DIN 5482 B17 x 14 L=14 ( rear tang 8 x 17,46 x L=6,5 ) (type 42) |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | C3 | 13,5x30xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C3 | 13,5x30xM6 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | NN | Not assigned (with intermediate flange instead cover) |
Rotation | R | Product with clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNW2NN | Gr2 Main stage |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |