Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | BY | Taper 1:8 - M12 x 1,25 - Key = 4/3 black steel , (Rear shaft tang) LEG |
| Inlet size | H5 | M18x1,5-ISO6149 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 09 | Flange with pilot D.52,34 and 2 threaded holes for bolts |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | H5 | M18x1,5-ISO6149 |
| Ports position | DE | Distance from front flange = 42,5 |
| Project version | N | Standard Version of Project |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| ROTATION | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Single Stage Family | SNW2NN | Gr2 Main stage |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
