Product specifications
Characteristic | Value | Description |
|---|---|---|
| D_SIZE GROUP2 | 2 | |
| Displacement | 014 | Displacement 14 cc |
| Drive gear | AG | Taper 1:5-M12 x 1,25 -Key = 3 , (Rear shaft tang) |
| E_VALVE GROUP2 | N | Without Valve |
| F_DRAIN GROUP2 | N | Standard |
| Inlet size | E6 | 1-1/16-12UN |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 04 | Flange with pilot Ø50 mm and 2 holes for bolts through the body |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | E5 | 7/8-14UNF |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| Rotation | L | Product with counter-clockwise rotation |
| Screws | N | Screws standard |
| Seals | D | Product with VITON shaft seal with dust lip (type BABSL) (LEH) |
| Single Stage Family | SNW2NN | Gr2 Main stage |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
