Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 6,0 | Displacement 6,0 cc |
Drive gear | CA | Tang 8 x 17,8 x L=6,5 FR03 |
Inlet size | B7 | 20x40xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
O-Ring, Inside Diameter | / | Slash |
Outlet size | B5 | 15x35xM6 |
Ports position | ZZ | Port type Bx-Bx in the center of the body (B) |
Project version | N | Standard Version of Project |
ROTATION | R | Product with clockwise rotation |
Rear cover | P3 | Cover for pump with holes M5 |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNP2NN | Gr2 Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |