Product specifications
Characteristic | Value | Description |
---|---|---|
D_SIZE GROUP2 | 2 | |
Displacement | 019 | Displacement 19 cc |
Drive gear | RA | SAE J498-13T-16/32 |
E_VALVE GROUP2 | N | Without Valve |
F_DRAIN GROUP2 | N | Standard |
Inlet size | E8 | 1-5/16-12UN |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 07 | SAE B pilot D101,6+2 holes |
O-Ring, Inside Diameter | / | Slash |
Outlet size | E4 | 3/4-16UNF |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
ROTATION | L | Product with counter-clockwise rotation |
Rear cover | P1 | Standard cover for pump |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SKP2NN | Gr2 Hi.Torque Pump |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |