Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SNO2NN | Gr2 Middle Stage |
| B: Displacement | 4,0 | Displacement 4,0 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | 5 | Standard Gr2 + Gr1 |
| F: Drive gear | CH | Tang 8 x 17,8 x L=6,5 ( rear tang 8 x 17,46 x L=6,5 ) (type 43) |
| G: Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| H: Inlet size | F4 | 1/2 GAS |
| H: Mounting Flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
| I: Outlet size | F4 | 1/2 GAS |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | N | Standard seal |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
