Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 014 | Displacement 14 cc |
| Drive gear | DB | Spline DIN 5482 B17 x 14 L=14 SC02 |
| Inlet size | B7 | 20x40xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 9F | Outrigger Bearing Type 02 with taper shaft 1:5 - M14x1,5 - Key=4 mm andspecial shaft seal BABSL (75 NBR/106200) (RZB) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P3 | Cover for pump with holes M5 |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNP2NN | Gr2 Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
