Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 017 | Displacement 17 cc |
| Drive gear | DO | Spline DIN 5482 B17 x 14 L=14 ( rear tang 8 x 17,46 x L=6,5 ) (type 42) |
| Inlet size | B7 | 20x40xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNW2NN | Gr2 Main stage |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
