Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 014 | Displacement 14 cc |
| Drive gear | SM | Splined SAE J498-9T-16/32-Dp Class 1FIT - ( rear tang 8 x 17,46 x L=6,5 ) (type 46) |
| H: Mounting Flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| Inlet size | B7 | 20x40xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | Z | Without Marking (LCL) |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | YY | Port type Bx-Bx for flange SAE-A as per catalogue (inverted std. position from flange to cover) LCX |
| Project version | N | Standard Version of Project |
| Rear cover | NN | Not assigned (with intermediate flange instead cover) |
| Rotation | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNW2NN | Gr2 Main stage |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
