Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 025 | Displacement 25 cc |
Drive gear | SL | Splined SAE J498-9T-16/32-Dp Class 1FIT - rear spline DIN 5482 17 x 14 L=14 (type 36 vers.2) |
Inlet size | C8 | 23,5x40xM8 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C7 | 20x40xM8 |
Ports position | NN | Standard from catalogue |
Project version | 1 | Standard with interface SAE |
Rear cover | NN | Not assigned (with intermediate flange instead cover) |
Rotation | R | Product with clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SNW2NN | Gr2 Main stage |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |