Product specifications
Characteristic | Value | Description |
|---|---|---|
| A: Single stage family | SNP2NN | Gr2 Pump |
| B: Displacement | 4,0 | Displacement 4,0 cc |
| C: Rotation | R | Product with clockwise rotation |
| D: Project version | N | Standard Version of Project |
| F: Drive gear | GA | Parallel SAE diam. 15,875 L=23,8 , Key 4x18 CI06 |
| G: Rear cover | P1 | Standard cover for pump |
| H: Inlet size | E6 | 1-1/16-12UN |
| H: Mounting Flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| I: Outlet size | E5 | 7/8-14UNF |
| J: Ports position | NN | Standard from catalogue |
| K: Seals | B | Product with VITON seals (LCG) |
| L: Screws | N | Screws standard |
| M: Valve setting | NNN | without setting |
| N: Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| O: Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Slash separator | / | Slash |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
