Product specifications
Characteristic | Value | Description |
---|---|---|
Displacement | 6,0 | Displacement 6,0 cc |
Drive gear | SS | Splined SAE J498-11T-16/32-Dp Class 1FIT - ( rear tang 8 x 19,94 x L=6,5 ) (type 36) |
Inlet size | C3 | 13,5x30xM6 |
Mark position | N | Position Marking standard (on the top in relation to drive gear) |
Mark type | N | Standard Marking |
Mounting flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
O-Ring, Inside Diameter | / | Slash |
Outlet size | C3 | 13,5x30xM6 |
Ports position | NN | Standard from catalogue |
Project version | N | Standard Version of Project |
Rear cover | NN | Not assigned (with intermediate flange instead cover) |
Rotation | L | Product with counter-clockwise rotation |
Screws | N | Screws standard |
Seals | N | Standard seal |
Single Stage Family | SKW2NN | Gr2 Hi.Torque-Main stage |
Slash separator | / | Slash |
Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |