Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 8,0 | Displacement 8,0 cc |
| Drive gear | CA | Tang 8 x 17,8 x L=6,5 FR03 |
| Inlet size | M3 | 18,5x17,48x38,1xM8 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| Mounting flange | 03 | Flange with pilot Ø52 mm with O-ring and 4 holes for bolts through thebody |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | M2 | 12x17,48x38,1xM8 |
| Ports position | NN | Standard from catalogue |
| Project version | N | Standard Version of Project |
| Rear cover | P3 | Cover for pump with holes M5 |
| ROTATION | R | Product with clockwise rotation |
| Screws | N | Screws standard |
| Seals | N | Standard seal |
| Single Stage Family | SNP2NN | Gr2 Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
