Product specifications
Characteristic | Value | Description |
|---|---|---|
| Displacement | 012 | Displacement 12 cc |
| Drive gear | SB | Splined SAE J498-11T-16/32-Dp Class 1FIT -SC06 SKP2 |
| H: Mounting Flange | 06 | Flange SAE A, pilot Ø82,55 mm and 2 holes for bolts |
| Inlet size | B7 | 20x40xM6 |
| Mark position | N | Position Marking standard (on the top in relation to drive gear) |
| Mark type | N | Standard Marking |
| O-Ring, Inside Diameter | / | Slash |
| Outlet size | B5 | 15x35xM6 |
| Ports position | YY | Port type Bx-Bx for flange SAE-A as per catalogue (inverted std. position from flange to cover) LCX |
| Project version | N | Standard Version of Project |
| Rear cover | P1 | Standard cover for pump |
| ROTATION | R | Product with clockwise rotation |
| Screws | B | Product assembled with 'DACROMET'or 'GEOMET' covering screws (+nuts, washers or cap nuts galvanized if listed on the Bill of Materia) |
| Seals | N | Standard seal |
| Single Stage Family | SKP2NN | Gr2 Hi.Torque Pump |
| Slash separator | / | Slash |
| Valve setting | NNN | without setting |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
